Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar panel enclosure with transparent cover, 400A, 3-pole
Product Name |
Eaton xEnergy Safety Ci busbar enclosure system 60 mm
|
Catalog Number |
194566
|
Model Code |
CI44-S60-400/3
|
EAN |
9010238058682
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
5.58 kg
|
Compliances |
RoHS conform
|
Used with |
AKS...
XNH2-S400-BT XNH00-S160-BT1 XNH1-S250-BT AKU... Prepared enclosures xEnergy Safety Ci Busbar housing, system 60 mm |
Special features |
Busbar housing with transparent cover
Housing upper and lower open
Full-area knockouts in the sides
n3-pole
400 A
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 10 mm
N: without
PE: without
without terminals
For individual placement
Copper rail connection optional with BBT-S60-20x10-CI
|
Type |
Busbar housing, system 60 mm
Prepared enclosures
xEnergy Safety Ci
|
Fitted with: |
Busbar
Transparent cover |
Degree of protection |
Other
IP65 |
Enclosure material |
Plastic
|
Unit type |
Complete housing
|
Current rating of rail system |
400 A
|
Rated short-time withstand current (Icw) |
33 kA
|
Color |
Transparent, smoky gray (cover)
Light gray (RAL 7035, base) |
Conductor type |
L1, L2, L3, (PE, N)
|
Distance between busbar centers |
60 mm
|
Mounting method |
Surface mounted (plaster)
|
Functions |
Extension possible
Prepared enclosure |
Rated operation current (Ie) |
400 A
|
Number of poles |
Three-pole
|