Download document () of 20

194586
Model code: GA-44-S60-XNH00/D02

Eaton xEnergy Safety Ci LV systems LV switchgear. Frontplate Ci44 for XNH00 or D02

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
194586
Model Code
GA-44-S60-XNH00/D02
EAN
9010238058880
Product Length/Depth
20 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.259 kg
Compliances
RoHS conform

Product specifications

Used with
D02-LTS/63/3-S60
XNH00-S160-BT1
D02-SO/63/3-R-27
CI44…
Modular busbar system
Prepared enclosure
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
375 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.