Download document () of 20

195215
Model code: CMMZ-00/42

Eaton Moeller series xComfort - Actuators. Adapter TA for the RF Radiator Thermostat

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
195215
Model Code
CMMZ-00/42
EAN
9010238083042
Product Length/Depth
32 mm
Product Height
25 mm
Product Width
32 mm
Product Weight
0.035 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification