Download document () of 20

195340
Model code: BPZ-KC-2/50N-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 2x50mm², 320A Cu / 290A Al, N

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195340
Model Code
BPZ-KC-2/50N-ALU
EAN
9010238092143
Product Length/Depth
49 mm
Product Height
43 mm
Product Width
30 mm
Product Weight
66 g
Compliances
RoHS conform

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
35 mm²
Conductor cross section (solid, solid-strand) - max
50 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Amperage rating
320 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Export product specification