Download document () of 20

196236
Model code: XLMFA16W6

Eaton xEnergy Light LV systems LV switchgear. Front plate for IZMX16 withd., HxW= 500 x 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196236
Model Code
XLMFA16W6
EAN
9008790953941
Product Length/Depth
40 mm
Product Height
600 mm
Product Width
523 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.