Download document () of 20

196375
Model code: XLFP23HF154

Eaton xEnergy Light LV systems LV switchgear. Front plate for PDE2, HxW= 150 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196375
Model Code
XLFP23HF154
EAN
9008790954979
Product Length/Depth
40 mm
Product Height
148 mm
Product Width
323 mm
Product Weight
0.38 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.