Download document () of 20

196390
Model code: XLMMSH26

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 200 x 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196390
Model Code
XLMMSH26
EAN
9008790955112
Product Length/Depth
72 mm
Product Height
194 mm
Product Width
499.5 mm
Product Weight
1.73 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.