Download document () of 20

196402
Model code: XLMMSH46

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 400 x 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196402
Model Code
XLMMSH46
EAN
9008790955235
Product Length/Depth
72 mm
Product Height
394 mm
Product Width
499.5 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.