Download document () of 20

197007
Model code: M22-DL-R-SP

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Flush, momentary, Sealed and undetachable pushbutton pressel, red, Blank, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 illuminated pushbutton
Catalog Number
197007
Model Code
M22-DL-R-SP
EAN
4015080892687
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.01 kg
Certifications
CSA-C22.2 No. 14-05
UL 508
CE marking
UL File No.: E29184
UL Listed
CSA Class No.: 3211-03
IEC/EN 60947-5
DNV
VDE 0660
GL
IEC/EN 60947
CSA File No.: 012528
CSA certified
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
LR
Catalog Notes
Sealed and undetachable pushbutton pressel

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
Red
Actuator function
Spring-return
Momentary
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of command positions
1
Opening diameter
22.5 mm
Opening height
0 mm
Bezel color
Titanium
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Plastic
Design
Flush
Classical
Mounting position
As required
Degree of protection
NEMA 4X
NEMA 13
IP66
NEMA 3R
IP69
NEMA 12
IP67
Degree of protection (front side)
IP67
NEMA 4X
Inscription
Blank
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: 22 x 22 mm
Suitable for
Illumination

Export product specification