Download document () of 20

197193
Model code: DB1-122D3FN-N2CC

Eaton DB1 Variable frequency drive, 240 V AC, 1-phase, 4.5 A, NEMA Other, IP20, FS1, Radio interference

General specifications

Product Name
Eaton DB1 Variable frequency drive
Catalog Number
197193
Model Code
DB1-122D3FN-N2CC
EAN
4015080896821
Product Length/Depth
74 mm
Product Height
130 mm
Product Width
118 mm
Product Weight
0.7 kg
Certifications
IEC/EN61800-5
RCM
UL File No.: E172143
Certified by UL for use in Canada
IEC/EN 61800-3
RoHS, ISO 9001
CE
UL 508C
CSA-C22.2 No. 14
IEC/EN61800-3
CUL
IEC/EN 61800-2
Safety: EN 61800-5-1: 2003
UL
UL Category Control No.: NMMS, NMMS7
UL report applies to both US and Canada
CSA
CSA-C22.2 No. 274
IEC/EN 61800-5-1
CE marking

Features & Functions

Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Fitted with:
Radio interference suppression filter
PC connection
Internal DC link
IGBT inverter
Additional PCB protection

General

Cable length
10 m, screened, maximum permissible cable length
C2 ≤ 3 m, maximum motor cable length
C3 ≤ 10 m, maximum motor cable length
C1 ≤ 1 m, maximum motor cable length
Communication interface
OP-Bus (RS485)
Modbus RTU
CANopen®
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS1
Number of slots
1 (expansion)
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
CAN
MODBUS
Radio interference class
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Ambient conditions, mechanical

Mounting position
Depending on the cooling
As required
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
Vibration
Resistance: According to EN 61800-5-1

Climatic environmental conditions

Altitude
Max. 1000 m
Max. 2000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
60 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
96 % (η)
Heat dissipation at current/speed
20.7 W at 25% current and 0% speed
21.7 W at 50% current and 0% speed
23.2 W at 25% current and 50% speed
23.4 W at 100% current and 0% speed
25.3 W at 50% current and 50% speed
28.1 W at 100% current and 50% speed
29.2 W at 50% current and 90% speed
34 W at 100% current and 90% speed
Input current ILN at 150% overload
4.5 A
Leakage current at ground IPE - max
3.5 mA (at 230 V)
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
Speed control with slip compensation
U/f control
BLDC motors
PM motors
Sensorless vector control (SLV)
Synchronous reluctance motors
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Overload current IL at 150% overload
3.45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
2.3 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
0.37 kW
Rated operational voltage
240 V AC, 1-phase
230 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 3.75 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 VAC

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
2.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
2.3 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.5 HP

Apparent power

Apparent power at 230 V
0.53 kVA
Apparent power at 240 V
0.55 kVA

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
32 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
2.3 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.