Download document () of 20

197490
Model code: DA1-32060FB-B20C

Eaton DA1 Variable frequency drive, 240 V AC, 3-phase, 70.2 A, NEMA Other, IP20, FS5, Radio interference, Brake chopper

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197490
Model Code
DA1-32060FB-B20C
EAN
4015081940653
Product Length/Depth
261 mm
Product Height
485 mm
Product Width
234 mm
Product Weight
18.2 kg
Certifications
UL 508C
UL Category Control No.: NMMS, NMMS7
IEC/EN61800-3
IEC/EN 61800-3
Certified by UL for use in Canada
Safety: EN 61800-5-1: 2003
UL
UL report applies to both US and Canada
CUL
CE
IEC/EN61800-5
EAC
RCM
UkrSEPRO
UL File No.: E172143
IEC/EN 61800-2
RoHS, ISO 9001
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

General

Cable length
100 m, screened, maximum permissible cable length
C2 ≤ 5 m, maximum motor cable length
200 m, screened, with motor choke, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
200 m, unscreened, with motor choke, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
Communication interface
PROFIBUS, optional
SmartWire-DT, optional
CANopen®
Modbus-TCP, optional
PROFINET, optional
EtherCAT, optional
DeviceNet, optional
Ethernet IP, optional
OP-Bus (RS485)
Modbus RTU
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
Control unit
Additional PCB protection
Brake chopper
Internal DC link
Radio interference suppression filter
Breaking resistance
OLED display
PC connection
IGBT inverter
DC link choke
Frame size
FS5
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
EtherNet/IP
PROFIBUS
MODBUS
PROFINET IO
TCP/IP
DeviceNet
CAN
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Altitude
Max. 1000 m
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
96.1 % (η)
Heat dissipation at current/speed
190 W at 25% current and 0% speed
240 W at 25% current and 50% speed
260 W at 50% current and 0% speed
330 W at 50% current and 50% speed
390 W at 50% current and 90% speed
480 W at 100% current and 0% speed
590 W at 100% current and 50% speed
720 W at 100% current and 90% speed
Input current ILN at 150% overload
70.2 A
Leakage current at ground IPE - max
0.28 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
U/f control
Optional: Vector control with feedback (CLV)
Sensorless vector control (SLV)
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Overload current IL at 150% overload
91.5 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
61 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
15 kW
Rated operational voltage
240 V AC, 3-phase
230 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
90 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 VAC

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
54 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
61 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
20 HP

Apparent power

Apparent power at 230 V
24.3 kVA
Apparent power at 240 V
25.36 kVA

Braking function

Braking resistance
12 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 100 % (DC)
Switch-on threshold for the braking transistor
390 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Application notes

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.