Download document () of 20

1988001
Model code: ADPT55

Eaton Systeem 55 LV systems Final Distribution Boards. System 55 adapter

General specifications

Product Name
Eaton Systeem 55 compact distribution board expansion
Catalog Number
1988001
Model Code
ADPT55
EAN
8711426421578
Product Length/Depth
232 mm
Product Height
122 mm
Product Width
116 mm
Product Weight
0.001 kg
Compliances
RoHS conform

Product specifications

Special features
Accessories and fittings System 55 elevation piece Clickable
Type
Accessories and fittings
Accessory/spare part type
Other
Accessory
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK06
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP3X
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
8 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
6 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
7 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
15 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
13 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
14 W
Functions
Additional equipment

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.