Download document () of 20

199329
Model code: AGM2-10-PKZ0-PI

Eaton Moeller® series PKZ Trip indicator, 2 x 1 N/O, Push in terminals

General specifications

Product Name
Eaton Moeller® series PKZ Trip indicator
Catalog Number
199329
Model Code
AGM2-10-PKZ0-PI
EAN
4015081974139
Product Length/Depth
73 mm
Product Height
92 mm
Product Width
24 mm
Product Weight
0.044 kg
Compliances
RoHS conform
CE Marked
Certifications
CSA File No.: 165628
CSA Class No.: 3211-05
UL File No.: E36332
UL Category Control No.: NLRV
UL 508
CE marking
CSA-C22.2 No. 14
IEC 60947-4-1
UL
CSA

Features & Functions

Electric connection type
Spring clamp connection
Features
Interlocked opposing contacts
Indication
Short-circuits indicated locally by means of a red indicator that can be manually reset

General

Lifespan, electrical
50,000 Operations
Lifespan, mechanical
10,000 Operations
Model
Top mounting
Mounting method
Side mounting
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
Motor protective circuit-breaker

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (flexible)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Electrical rating

Rated operational current (Ie)
1 A at AC-15, 440 V 500 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.25 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Switching capacity

Switching capacity (auxiliary contacts, general use)
5 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
Q300, DC operated (UL/CSA)

Communication

Connection type
Push in terminals

Contacts

Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2

Export product specification