Download document () of 20

199336
Model code: A-PKZ0(24VDC)-PI

Eaton Moeller® series A-PKZ0 Shunt release PKZ0(4), PKE, DC, 24 V DC, Push in terminals

General specifications

Product Name
Eaton Moeller® series PKZ Shunt release
Catalog Number
199336
Model Code
A-PKZ0(24VDC)-PI
EAN
4015081974207
Product Length/Depth
68 mm
Product Height
91 mm
Product Width
24 mm
Product Weight
0.128 kg
Compliances
RoHS conform
CE Marked

Features & Functions

Electric connection type
Push in terminals
Spring clamp connection

General

Suitable for
Motor safety switch
Used with
Motor protective circuit-breaker
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Electrical rating

Operational voltage
Short-time operation 5 s
0.7 - 1.1 x Us (AC)
0.7- 1.1 x Us (DC)
Rated operational voltage (Ue) at AC - min
42 V
Rated operational voltage (Ue) at AC - max
480 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V

Magnet system

Operational voltage
Short-time operation 5 s
0.7 - 1.1 x Us (AC)
0.7- 1.1 x Us (DC)
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Power consumption

Power consumption (pick-up) at DC
3 W
Power consumption (sealing) at DC
0.5 W

Export product specification