Download document () of 20

199339
Model code: A-PKZ0(230V50HZ)-PI

Eaton Moeller® series A-PKZ0 Shunt release PKZ0(4), PKE, AC, 230 V 50 Hz, Push in terminals

General specifications

Product Name
Eaton Moeller® series PKZ Shunt release
Catalog Number
199339
Model Code
A-PKZ0(230V50HZ)-PI
EAN
4015081974238
Product Length/Depth
68 mm
Product Height
91 mm
Product Width
24 mm
Product Weight
0.132 kg
Compliances
CE Marked
RoHS conform

Features & Functions

Electric connection type
Spring clamp connection
Push in terminals

General

Suitable for
Motor safety switch
Used with
Motor protective circuit-breaker
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Electrical rating

Operational voltage
0.7- 1.1 x Us (DC)
0.7- 1.1 x Us (alternating voltage)
0.7 - 1.1 x Us (AC)
Rated operational voltage (Ue) at AC - min
42 V
Rated operational voltage (Ue) at AC - max
480 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V

Magnet system

Operational voltage
0.7- 1.1 x Us (DC)
0.7- 1.1 x Us (alternating voltage)
0.7 - 1.1 x Us (AC)
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Power consumption

Power consumption, pick-up, 50 Hz
5 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
5 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
3 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
3 VA, Coil in a cold state and 1.0 x Us

Export product specification