Download document () of 20

199461
Model code: DILM32-XSL-PI

Eaton Moeller® series DILM Wiring kit, Main current wiring for star-delta combination, For use with DILM17…-PI, DILM25…-PI, DILM32…-PI

General specifications

Product Name
Eaton Moeller® series DILM wiring kit
Catalog Number
199461
Model Code
DILM32-XSL-PI
EAN
4015081978670
Product Length/Depth
81 mm
Product Height
29 mm
Product Width
35 mm
Product Weight
0.054 kg
Compliances
CE Marked
RoHS conform

Features Functions

Fitted with:
Star-point bridge

General

Model
Star-delta switching
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.