Download document () of 20

206924
Model code: UTI0,2-115

Eaton Moeller® series UTI Control transformer, 0.2 kVA, Rated input voltage 208 – 600 V, Rated output voltage 2 x 115 V

General specifications

Product Name
Eaton Moeller® series UTI Control transformer
Catalog Number
206924
Model Code
UTI0,2-115
EAN
4015082069247
Product Length/Depth
82 mm
Product Height
112 mm
Product Width
106 mm
Product Weight
3 kg
Certifications
VDE 0113, VDE 0100 Part 410
VDE 0570 Part 2-2/2-6 (safety transformer)
UL 5085-2
IEC/EN 61558-2-2
VDE 0550
UL5085-1
UL Recognized
IEC/EN 61558-2-2/2-4/2-6
VDE 0570 Part 2-4 (isolating transformer)
IEC/EN 60204-1, ÖVE-EN 13
UL 506
UL Category Control No.: XPTQ2, XPTQ8
UL report applies to both US and Canada
CSA-C22.2 No. 66
UL File No.: E167225
CE
Certified by UL for use in Canada
CSA-C22.2 No. 66.1-06
CSA-C22.2 No. 66.2-06
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C

Product specifications

Features
Reinforced insulation
Separate windings
Fully Vacuum-impregnated
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Apparent power
200 VA
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
No-load losses
10 W
Primary voltage 1 - max
600 V
Primary voltage 1 - min
208 V
Built as
Safety transformer
Isolating transformer
Conductor material
Copper
Degree of protection
IP00
Connection type
Terminations
Duty factor
100 %
Insulation material type (IEC 85)
B
Efficiency
87.3 %
Relative short-circuit voltage
6.5 %
Suitable for
Branch circuits, (UL/CSA)
Insulation class
B
Primary tapping
± 20 %
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated power
0.2 VA
Secondary voltage 1 - max
115 V
Secondary voltage 1 - min
115 V
Secondary voltage 2 - max
115 V
Secondary voltage 2 - min
115 V
Product category
Single-phase UTI multi-winding transformers
Short-circuit losses
19 W
Static heat dissipation, non-current-dependent Pvs
29 W
Voltage rating - max
600 V
Power consumption in standby mode
24 W

Export product specification