Download document () of 20
To be discontinued

208310
Model code: FL2-X-NA

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Flange, closed, HxWxD=116x142x23mm

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
208310
Model Code
FL2-X-NA
EAN
4015082083106
Product Length/Depth
115 mm
Product Height
23 mm
Product Width
142 mm
Product Weight
0.21 kg
Compliances
CE marking
UL 508A CSA-C22.2 No.94
IEC/EN62208
RoHS conform
Certifications
Specially designed for North America
UL (File No. E499317)
UL (Category Control Number NITW)
UL listed

Product specifications

Used with
187.5 mm (enclosure dimensions)
Industrial Control Panels
Accessory for basic enclosures
xEnergy Safety Ci
Accessory for North America
Basic enclosure
Type
  • Accessory for basic enclosures
  • Accessory for North America
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Flanges
Unit type
Modular system
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
16
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Thickness
4 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification