Download document () of 20

215659
Model code: EVG-3PHAS/N/5MODUL/LS

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 4+5HP, for combined FI-/LS unit with 4 p-FI

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
215659
Model Code
EVG-3PHAS/N/5MODUL/LS
EAN
9010238140264
Product Length/Depth
157 mm
Product Height
28 mm
Product Width
10 mm
Product Weight
0.062 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
2
Number of poles
Four-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
5
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.