Download document () of 20

216379
Model code: M22-K01-GVP

Eaton Moeller® series M22 Contact element, Screw terminals, Front fixing, 1 NC, 24 V 3 A, 220 V 230 V 240 V 6 A M22-K01-GVP

General specifications

Product Name
Eaton Moeller® series M22 Accessory Contact element
Catalog Number
216379
Model Code
M22-K01-GVP
EAN
4015082163792
Product Length/Depth
38 mm
Product Height
32 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE

Features & Functions

Electric connection type
Screw connection

General

Model
Top mounting and integrable
Mounting method
Front fastening

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at DC-13, 500 V
0.1 A

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.