Download document () of 20

216393
Model code: M22S-ST-X-GVP

Eaton Moeller® series M22 Key supplement label mount without label, large packaging

General specifications

Product Name
Eaton Moeller® series M22 Accessory Legend holder
Catalog Number
216393
Model Code
M22S-ST-X-GVP
EAN
4015082163938
Product Length/Depth
85 mm
Product Height
116 mm
Product Width
125 mm
Product Weight
0.002 kg
Compliances
CE

Features & Functions

Color
Black
Shape
Rectangular

General

Opening diameter
22 mm

Export product specification