Download document () of 20

216416
Model code: M22-ES-MS1

Eaton Moeller® series M22 Key, MS1

General specifications

Product Name
Eaton Moeller® series M22 Accessory Individual key
Catalog Number
216416
Model Code
M22-ES-MS1
EAN
4015082164164
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.009 kg
Certifications
UL/CSA certification not required

Features & Functions

Locking mechanism
MS1

General

Accessory/spare part type
Spare part
Degree of protection
None
Type
Spare key for AUTO-OFF/RESET-HAND switch
Used with
RAMO and RASP

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Communication

Connection to SmartWire-DT
No

Contacts

Force for positive opening - min
0 N

Export product specification