Download document () of 20

216570
Model code: M22-CLED-R

Eaton Moeller® series M22 LED element, red, front mount, cage clamp

General specifications

Product Name
Eaton Moeller® series M22 Accessory LED
Catalog Number
216570
Model Code
M22-CLED-R
EAN
4015082165703
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
CSA Std. C22.2 No. 94-91
IEC 60947-5
UL 508
EN 60947-5
VDE
CE
IEC/EN 60947-5
CSA
CSA-C22.2 No. 14-05
UL
CSA File No.: 012528
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
IEC 60947-5-1
UL File No.: E29184
UL Category Control No.: NKCR
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany

Features & Functions

Fitted with:
Diode
Light source
Light color
Red

General

Degree of protection
IP20
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Operating torque
0.8 Nm
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Voltage type
AC/DC

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Terminal capacities

Terminal capacity (solid)
0.75 - 2.5 mm²
Terminal capacity (stranded)
0.5 - 2.5 mm²

Electrical rating

Power consumption
Max. 0.26 W
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) - min
5 mA
Rated operational current (Ie) - max
14 mA
Rated operational voltage (Ue) at AC - max
30 V
Rated operational voltage (Ue) at AC - min
12 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
12 V

Communication

Connection to SmartWire-DT
No
Connection type
Front fixing

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.45 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.