Download document () of 20

216971
Model code: M22-DLH-Y

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Extended, momentary, yellow, Blank, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
216971
Model Code
M22-DLH-Y
EAN
4015082169718
Product Length/Depth
30 mm
Product Height
35 mm
Product Width
30 mm
Product Weight
0.012 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
UL 508
CSA Std. C22.2 No. 14-05
EN 60947-5
IEC 60947-5
VDE
IEC/EN 60947-5
CE
CSA-C22.2 No. 94-91
IEC/EN 60947
UL
CSA
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
VDE 0660
UL Category Control No.: NKCR
UL File No.: E29184
CSA File No.: 012528
DNV
GL
LR

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Design
Extended
Classical
Fitted with:
Front ring
Inscription
Blank

General

Degree of protection
IP67
NEMA 3R
IP66
NEMA 13
NEMA 12
IP69K
NEMA 4X
Degree of protection (front side)
NEMA 4X
IP67/IP69K
Lifespan, mechanical
5,000,000 Operations
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Product category
RMQ-Titan
Size
Front diameter: 29.7 mm
Suitable for
Illumination
Type
Illuminated pushbutton actuator

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuating force
5 N
Actuator color
Yellow
Actuator function
Spring-return
Momentary

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.