Eaton Moeller® series M22 Button lens, raised white, unlock symbol
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series M22 button lens
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                218353
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                M22-XDLH-W-X12
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082183530
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                24 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                24 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.002 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL/CSA certification not required
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Button lenses
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Labelled
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                Not applicable.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Please enquire
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Connection to SmartWire-DT | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Built-in diameter | 
                                            
                                            
                                             
                                                22.5 mm
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         | 
                                    
| Diameter | 
                                            
                                            
                                             
                                                22.2 mm
                                             
                                         | 
                                    
| Lens color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Design | 
                                            
                                            
                                             
                                                High  
                                        Extended  | 
                                    
| Inscription | 
                                            
                                            
                                             
                                                Individual inscription possible: ≤ 5 characters: letter height 5 mm  
                                        Unlock Individual inscription possible: > 5 characters: letter height 3 mm  | 
                                    
| Inscription type | 
                                            
                                            
                                             
                                                Symbol
                                             
                                         | 
                                    
| Lens shape | 
                                            
                                            
                                             
                                                Round
                                             
                                         |