Download document () of 20

225336
Model code: TM-2-8292/IVS

Eaton Moeller® series TM ON-OFF switches, TM, 10 A, service distribution board mounting, 2 contact unit(s), Contacts: 3, 90 °, maintained, With 0 (Off) position, 0-1, Design number 8292

General specifications

Product Name
Eaton Moeller® series TM On-off switch
Catalog Number
225336
Model Code
TM-2-8292/IVS
EAN
4015082253363
Product Length/Depth
72.5 mm
Product Height
60 mm
Product Width
35.5 mm
Product Weight
0.058 kg
Certifications
UL 508
UL
UL Category Control No.: NLRV
IEC/EN 60947
UL File No.: E36332
CE
Certified by UL for use in Canada
IEC/EN 60947-5-1
CSA-C22.2 No. 94
VDE 0660
UL report applies to both US and Canada
IEC/EN 60947-3
CSA-C22.2 No. 14-05
CSA

Product specifications

Type
ON-OFF switch
Product Category
Control switches
Actuator color
Black
Actuator function
Maintained
With 0 (Off) position
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black thumb grip and front plate
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
6.6 A
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Switching power at 400 V
0 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Design
8292
Mounting position
As required
Actuator type
Short thumb-grip
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP
Equipment heat dissipation, current-dependent Pvid
0.15 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP30
Number of poles
3
Mounting method
Service distribution board mounting
Degree of protection
NEMA Other
Suitable for
Ground mounting
Distribution board installation
Number of switches
1
Screw size
M2.5, Terminal screw
Inscription
0-1
Lifespan, mechanical
1,000,000 Operations
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Terminal capacity
2 x 1,5 mm², solid or stranded
1 x 1.5 mm², flexible
1 x 1.5 mm², solid or stranded
2 x 1.5 mm², flexible
1 x 1.0 mm², flexible with ferrules to DIN 46228
2 x 1.0 mm², flexible with ferrules to DIN 46228
14 AWG, solid or flexible with ferrule
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
2
Rated operating voltage (Ue) - max
500 V
Rated operating voltage (Ue) - min
500 V
Rated operational voltage (Ue) at AC - max
500 V
Short-circuit protection rating
10 A gG/gL, Fuse, Contacts
Rated operational current for specified heat dissipation (In)
10 A
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
3.5 lb-in, Screw terminals
0.4 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Rated Switching Capacity
0.33 HP at 120 V AC, single-phase
0.75 HP at 120 V AC, three-phase
0.75 HP at 240 V AC, single-phase
0.75 HP at 277 V AC, single-phase
1 HP at 240 V AC, three-phase
Housing material
Plastic

Export product specification