Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI45 enclosure
| Product Name |
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
|
| Catalog Number |
225416
|
| Model Code |
L5-CI45
|
| EAN |
4015082254162
|
| Product Length/Depth |
3 mm
|
| Product Height |
500 mm
|
| Product Width |
375 mm
|
| Product Weight |
4.31 kg
|
| Compliances |
RoHS conform
|
| Used with |
Accessory for mounting systems
Basic enclosure CI insulated enclosure Mounting system |
| Special features |
|
| Type |
|
| Features |
Perforated
|
| Accessory/spare part type |
Pre-drilled mounting plates
|
| Unit type |
Modular system
|
| Surface protection |
Zinc coating
|
| Material |
Steel
Galvanized steel, 3 mm thick |
| Housing material |
Galvanized steel, 3 mm thick
|
| Holes drilled for devices |
K2X240/1
K240/1 |