Download document () of 20

226545
Model code: ZSD-ZV/VB/FLA

ZSD-ZV/VB/FLA. Flange lateral

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226545
Model Code
ZSD-ZV/VB/FLA
EAN
4015082265458
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.047 kg
Compliances
CE Marked
RoHS conform

Product specifications

Number of connector holes
0
Suitable for nominal thread (PG) - max
32
Suitable for nominal thread (PG) - min
10
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Impact strength
Other
Thickness
0.2 in
Suitable for cable diameter - max
12.4 mm
Suitable for cable diameter - min
0.25 mm
Gland plate type (according to SEN 280901)
FL21

Export product specification