Download document () of 20

226767
Model code: SK-CI-K2

Eaton Moeller® series Protection cap, for small enclosure, CI-K2

General specifications

Product Name
Eaton Moeller® series Accessory Protection cap
Catalog Number
226767
Model Code
SK-CI-K2
EAN
4015082267674
Product Length/Depth
26 mm
Product Height
3.5 mm
Product Width
26 mm
Product Weight
0.01 kg
Compliances
CE

Product specifications

Type
Basic enclosure
Accessory/spare part type
Cover
Product category
  • Accessories for CI-K small enclosures
  • Small enclosures
Functions
To cover push-through cable membranes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.