Download document () of 20

231976
Model code: +IVS/S-D

Eaton Moeller® series IVS Front element, for TM switch, IVS-, key operation lock mechanism, ronis no.D

General specifications

Product Name
Eaton Moeller® series IVS Accessory Front element for TM switch
Catalog Number
231976
Model Code
+IVS/S-D
EAN
4015082319762
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.1 kg
Compliances
CE

Product specifications

Type
Locking arrangements
Accessories
2 keys included with supplied equipment.
Actuator color
Silver
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Actuator type
Key
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Bezel color
Black
Bezel material
Plastic
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Locking facility
RONIS-lock (60°)
Functions
Key operation lock mechanism
Indicator color
Other
Lens type
Square
Number of switch positions
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.