Download document () of 20

240698
Model code: CAAE-01/02

Eaton Moeller series xComfort - Actuators. Analog actuator, 1-10VDC

General specifications

Product Name
Eaton Moeller series xComfort analogue actuator
Catalog Number
240698
Model Code
CAAE-01/02
EAN
4015082406981
Product Length/Depth
149.5 mm
Product Height
27.7 mm
Product Width
34.06 mm
Product Weight
0.166 kg
Compliances
RoHS conform

Product specifications

Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Actuator
Built-in installation box depth - min
0 mm
Output current (mA) - max
20 mA
Output current (mA) - min
20 mA
Output voltage - max
10 V
Output voltage - min
1 V
Fitted with:
Bus connection
LED indication
Width in number of modular spacings
2
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Model
Base module
Mounting method
Built-in
Other

Export product specification