Download document () of 20

240750
Model code: BFZ-FP-2/66

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 33 Module units per row, 2 rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
240750
Model Code
BFZ-FP-2/66
EAN
4015082407506
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
675 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Used with
Front plate for 45-mm cutout
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
705 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.