Download document () of 20

240752
Model code: BFZ-FP-1+/BL3

Eaton xComfort BF LV systems Final Distribution Boards. Front plate blind for 33 Module units per row, 1+ rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
240752
Model Code
BFZ-FP-1+/BL3
EAN
4015082407520
Product Length/Depth
35 mm
Product Height
215 mm
Product Width
675 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Used with
Front blanking plate
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
705 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.