Download document () of 20

240755
Model code: BFZ-DINS-6/198

Eaton xComfort BF LV systems Final Distribution Boards. DIN rail mounting frame for 33 Module Units per row, 6 rows

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
240755
Model Code
BFZ-DINS-6/198
EAN
4015082407551
Product Length/Depth
60 mm
Product Height
895 mm
Product Width
635 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Used with
DIN rail mounting frame
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.