
Eaton Bussmann series high speed British standard fuse, Single barrel, 250A, 240 VAC/150 VDC (IEC), 250 VAC/150 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 150 VDC (IEC). 50 kA at 150 VDC (UL)
Product Name |
Eaton Bussmann series high speed british standard fuse
|
Catalog Number |
250LMT
|
UPC |
051712833073
|
EAN |
5027590039253
|
Product Length/Depth |
84 mm
|
Product Height |
41 mm
|
Product Width |
39 mm
|
Product Weight |
185 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized Designed and tested to BS88 part 4 UL recognized IEC 60269-4 CCC |
Amperage Rating |
250 A
|
Voltage rating |
240 Vac, 150 Vdc
|
Rated voltage AC |
240 V
|
Rated voltage DC |
150 V
|
Interrupt rating |
200 kA RMS Sym, 40 kA at 150 Vdc (IEC)
200 kA RMS Sym, 50 kA at 150 Vdc (UL) |
Class |
Class aR
|
Pre arc (I2T) |
3200
|
Clearing (I2T) |
40000
|
Watt losses |
28 W
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse indicator |
None
|
Suitable for |
MC-250 Trip indicator kit (indicator + clips)
TI250 Fuse indicator MAI Microswitch/adaptor MBI Microswitch/adaptor |