Download document () of 20

255317
Model code: NWS-SL/DLB/3

Eaton Distribution parts. Key double-ward key 3 mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255317
Model Code
NWS-SL/DLB/3
EAN
4015082553173
Product Length/Depth
90 mm
Product Height
10 mm
Product Width
55 mm
Product Weight
0.051 kg
Compliances
RoHS conform

Product specifications

Material
Other
Model
Double bit
Type
General switchboard accessory
Fitted with:
3 mm double ward key
Wrench width
0 mm
Accessories
  • Closing and locking systems
  • Key for lock inserts

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.