Download document () of 20

262683
Model code: CI-K2-PKZ0-NA-GRV

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=160x100x 130mm, for PKZ0, +rotary handle, red/yellow CI-K2-PKZ0-NA-GRV

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
262683
Model Code
CI-K2-PKZ0-NA-GRV
EAN
4015082626839
Product Length/Depth
132 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.415 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60947-4-1
UL File No.: E36332
UL Category Control No.: NLRV
CSA-C22.2 No. 14
CSA
UL 508
CE
UL
CSA File No.: 165628

Product specifications

Used with
+L-PKZ0 (2 units), +VHI… + U…, PKZM0-…
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Red-yellow rotary knob, for use as EMERGENCY STOP switch (according to EN 60204)
N and PE terminal
2 bottom holes which can be drilled out (hard mirror)
2 top holes which can be drilled out (hard mirror)
Enclosure material
Plastic
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
12.5 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Degree of protection
NEMA 12
IP65
Model
Surface mounting
Suitable for
Emergency stop

Export product specification