Download document () of 20

262686
Model code: ETR2-12

Eaton Moeller® series ETR2 Timing relay, 0.05s-100h, 24-240VAC 50/60Hz, 24-48VDC, 1W, off-delayed

General specifications

Product Name
Eaton Moeller® series ETR2 Timing relay
Catalog Number
262686
Model Code
ETR2-12
EAN
4015082626860
Product Length/Depth
63 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.053 kg
Certifications
UL Category Control No.: NKCR, NKCR7
UL 508
CSA Class No.: 3211-03
IEC/EN 61812-1
UL File No.: E29184
UL
Certified by UL for use in Canada
CSA File No.: UL report valid
CSA-22.2 No. 14
IEC/EN 60947-5-1
CE

Features & Functions

Electric connection type
Screw connection
Functions
Fixed timing function
Delay on de-energization
Off-delayed

General

Degree of protection
IP20
Number of contacts (change-over contacts)
1
Product category
ETR2 timing relays
Suitable for
DIN rail (top hat rail) mounting
Time range - min
0.05 s
Time range - max
360000 s
Type
Timer relay
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Electrical rating

Mains voltage tolerance
24 - 48 V DC
24 - 240 V AC (at 50/60 Hz)
Nominal current
3 A
Rated operational current (Ie)
4 A at AC-15, 220 V 230 V 240 V
3 A at 230 V (NC)
3 A at 230 V (NO)

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V

Design verification

Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification