Download document () of 20

26A06-12-240

Eaton B-Line series straight section, 6.12" H x 240" W x 12" L, 6" Rung spacing, Aluminum

General specifications

Product Name
Eaton B-Line series straight section
Catalog Number
26A06-12-240
UPC
782051223507
Product Length/Depth
240 in
Product Height
6.12 in
Product Width
12 in
Product Weight
40.38 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Straight section series 26
Rung spacing
6 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.