Download document () of 20

26ASB-24-144

Eaton B-Line series straight section, 6.12" H x 144" W x 24" L, Aluminum, Solid bottom

General specifications

Product Name
Eaton B-Line series straight section
Catalog Number
26ASB-24-144
UPC
781011203283
Product Length/Depth
144 in
Product Height
6.12 in
Product Width
24 in
Product Weight
40.83 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Bottom type
Solid

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.