Download document () of 20

271540
Model code: M22S-PVLT

Eaton Moeller® series M22 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Illuminated with LED element, Turn-to-release function, Black, yellow, RAL 9005

General specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
271540
Model Code
M22S-PVLT
EAN
4015082715403
Product Length/Depth
38 mm
Product Height
70 mm
Product Width
38 mm
Product Weight
0.045 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 14-05
UL
UL Category Control No.: NKCR
CSA
UL 508
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CE
IEC/EN 60947
UL File No.: E29184
CSA Class No.: 3211-03
VDE 0660
DNV
GL
LR
Catalog Notes
Max. Configuration: 4 x M22-(C)K01, …10 or 2 x M22-(C)K02, …20, …11 and 1 x M22-(F)LED... - When using M22-PVL… with 1 x M22-K01SMC10 (single channel), article M22-XSMC (order no.: 173030) is required. Order this item separately.

Features & Functions

Bezel color
Other
Base color
Yellow
Bezel material
Other
Color
Black
Design
Mushroom-shaped
Classical
Illumination
Illuminated with LED element
RAL-number
9005
Unlocking method
Turn-release

General

Degree of protection
IP67/IP69K
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Opening diameter
22.5 mm
Operating frequency
600 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Suitable for
Illumination
Type
  • Emergency stop pushbutton
  • STOP pushbutton

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Actuator

Actuating force
50 N
Actuator color
Black
Actuator diameter
38 mm
Actuator function
Switching function latching
Turn-to-release

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification