Download document () of 20
To be discontinued

272838
Model code: PLSM-C25/3-AU

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 25 A, 3p, characteristic: C, AU

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272838
Model Code
PLSM-C25/3-AU
EAN
4015082728380
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
52.5 mm
Product Weight
0.353 kg
Compliances
RoHS conform

Delivery program

Number of poles (total)
3
Number of poles (protected)
3
Amperage Rating
25 A

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Additional information

Current limiting class
3

Export product specification