Eaton Moeller® series ZB Overload relay, ZB12, Ir= 4 - 6 A, 1 N/O, 1 N/C, Direct mounting, IP20
Product Name |
Eaton Moeller® series ZB Thermal overload relay
|
Catalog Number |
278439
|
Model Code |
ZB12-6
|
EAN |
4015082784393
|
Product Length/Depth |
88 mm
|
Product Height |
67 mm
|
Product Width |
45 mm
|
Product Weight |
0.142 kg
|
Certifications |
CSA
CSA File No.: 012528 IEC/EN 60947 UL CSA Class No.: 3211-03 CE IEC/EN 60947-4-1 UL 60947-4-1 UL Category Control No.: NKCR UL File No.: E29184 CSA-C22.2 No. 60947-4-1-14 VDE 0660 |
Features |
Reset pushbutton manual/auto
Test/off button Trip-free release Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102) |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature (enclosed) - min |
25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Class |
CLASS 10 A
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Degree of protection |
IP20
|
Frame size |
ZB12
|
Mounting method |
Direct mounting
|
Overload release current setting - min |
4 A
|
Overload release current setting - max |
6 A
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
Overload relay ZB up to 150 A
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Rated impulse withstand voltage (Uimp) |
6000 V AC
4000 V (auxiliary and control circuits) |
Shock resistance |
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
|
Suitable for |
Branch circuits, (UL/CSA)
|
Temperature compensation |
≤ 0.25 %/K, residual error for T > 40°
Continuous |
Terminal capacity (flexible with ferrule) |
2 x (1 - 4) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables 2 x (0.75 - 2.5) mm², Control circuit cables 1 x (1 - 4) mm², Main cables |
Terminal capacity (solid) |
2 x (1 - 6) mm², Main cables
1 x (0.75 - 4) mm², Control circuit cables 1 x (1 - 6) mm², Main cables 2 x (0.75 - 4) mm², Control circuit cables |
Terminal capacity (solid/stranded AWG) |
18 - 8, Main cables
2 x (18 - 14), Control circuit cables |
Stripping length (main cable) |
10 mm
|
Stripping length (control circuit cable) |
8 mm
|
Screw size |
M4, Terminal screw
M3.5, Terminal screw, Control circuit cables |
Screwdriver size |
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver |
Tightening torque |
1.2 Nm, Screw terminals, Control circuit cables
1.8 Nm, Screw terminals, Main cables |
Conventional thermal current Ith of auxiliary contacts (1-pole, open) |
6 A
|
Rated operational current (Ie) at AC-15, 120 V |
1.5 A
|
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
1.5 A
|
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
0.9 A
|
Rated operational current (Ie) at DC-13, 110 V |
0.4 A
|
Rated operational current (Ie) at DC-13, 220 V, 230 V |
0.2 A
|
Rated operational current (Ie) at DC-13, 24 V |
0.9 A
|
Rated operational current (Ie) at DC-13, 60 V |
0.75 A
|
Rated operational voltage (Ue) - max |
690 V
|
Safe isolation |
440 V AC, Between main circuits, According to EN 61140
240 V AC, Between auxiliary contacts, According to EN 61140 440 V, Between auxiliary contacts and main contacts, According to EN 61140 |
Switching capacity (auxiliary contacts, pilot duty) |
B300 at opposite polarity, AC operated (UL/CSA)
B600 at opposite polarity, AC operated (UL/CSA) R300, DC operated (UL/CSA) |
Voltage rating - max |
600 VAC
|
Voltage rating - max |
600 VAC
|
Short-circuit current rating (high fault at 600 V) |
100 kA, Fuse, SCCR (UL/CSA)
10 A, Class J/CC, max. Fuse, SCCR (UL/CSA) |
Short-circuit protection rating |
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
20 A gG/gL, Fuse, Type “2” coordination 25 A gG/gL, Fuse, Type “1” coordination |
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
1
|
Number of auxiliary contacts (normally open contacts) |
1
|
Number of contacts (normally closed contacts) |
1
|
Number of contacts (normally open contacts) |
1
|
Equipment heat dissipation, current-dependent Pvid |
5.1 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
1.7 W
|
Rated operational current for specified heat dissipation (In) |
6 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|