Download document () of 20

278473
Model code: ZB32-XEZ

Eaton Moeller® series ZB Individual mounting base, for ZB32 overload relay

General specifications

Product Name
Eaton Moeller® series ZB Accessory Individual mounting base
Catalog Number
278473
Model Code
ZB32-XEZ
EAN
4015082784737
Product Length/Depth
94 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.067 kg
Certifications
IEC/EN 60947-4-1
UL
CE
CSA
CSA-C22.2 No. 14
UL 508
UL File No.: E29184
CSA File No.: 012528
CSA Class No.: 3211-03
UL Category Control No.: NKCR

Features & Functions

Functions
For separate mounting

General

Accessory/spare part type
Base
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Degree of protection
IP20
Product category
Accessories
Used with
ZB32

Electrical rating

Voltage rating - max
600 V
Voltage rating - max
600 V

Design verification

Equipment heat dissipation, current-dependent Pvid
0.3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Rated operational current for specified heat dissipation (In)
38 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification