Download document () of 20

283069
Model code: BFZ-FP-2++/48-G

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 24 Module units per row, 2++ rows, grey

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
283069
Model Code
BFZ-FP-2++/48-G
EAN
4015082830694
Product Length/Depth
35 mm
Product Height
425 mm
Product Width
510 mm
Product Weight
1.52 kg
Compliances
RoHS conform

Product specifications

Used with
Front plate for 45-mm cutout
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.