Download document () of 20

283857
Model code: XAW2006

Eaton xEnergy Main LV systems LV switchgear. Side plates, HxD=2000x600mm, closed, (2pc.), grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283857
Model Code
XAW2006
EAN
4015082838577
Product Length/Depth
1920 mm
Product Height
50 mm
Product Width
500 mm
Product Weight
26 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.