Download document () of 20

283894
Model code: XDSFN

Eaton xEnergy Main LV systems LV switchgear. Busbar support, VS for N

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283894
Model Code
XDSFN
EAN
4015082838942
Product Length/Depth
160 mm
Product Height
40 mm
Product Width
120 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.