Download document () of 20

283998
Model code: XMN130406M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 3p, HxW=100x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283998
Model Code
XMN130406M
EAN
4015082839987
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
100 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification