Download document () of 20

284041
Model code: XMN331006M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, horizontal, 3p, HxW=250x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284041
Model Code
XMN331006M
EAN
4015082840419
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
250 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification