Knowledge Search
Download document () of 20

284162
Model code: XPL08

Eaton xEnergy Main LV systems LV switchgear. Partitions, mounting kit, SL, Form 3b, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284162
Model Code
XPL08
EAN
4015082841621
Product Length/Depth
730 mm
Product Height
35 mm
Product Width
610 mm
Product Weight
10.6 kg
Compliances
RoHS conform

Delivery program

Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Assembly kit
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm

Additional information

Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.